- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The high performance RMP manual plates offer excellent yield with a high flow rate and fluid speed reaching up to 30m per second, making them ideal for core pulls and other applications involving high pressure. The plates are fitted with clean-break design couplings: no risk of spillage of oil into the mold at disconnection and no ingress of air or pollution into the circuits at connection.
Robust and easy to handle, the RMP design ensures operation safety.
Centralized connection for:
Technical specifications | Fluids | Construction | Other features |
| Hydraulic oils | Please contact Stäubli for details. | Systems tailored to both existing and new presses and molds. |
*depending on the model and operating conditions