- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
With their easy handling (light and flexible), anti-static properties and heat resistance, TQR breathing air hoses offer a safe and high quality solution in the air supply to operators. These uncontaminable hoses answer to specific requirements are perfectly adapted to the challenging environment as nuclear, medical and chemical, pharmaceuticals to name a few.
Technical specifications | Fluids | Construction | Other features |
| Breathing air |
|
|
*depending on the model and operating conditions
** Our equipment consists of components. As such, it is your responsibility to identify the standards and regulations applicable to your installation, ensure that the components are correctly incorporated into your installation and check that your installation complies with the applicable legislation.