- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
By combining ergonomics, performance and durability, the new SBG air blowguns make everyday life easier for your operators whatever the sector: mechanical, electrical, automotive, pharmaceutical, wood, plastic and more. Very compact, this 2-in1 solution simply connects to any Stäubli compressed air connection. Body and blow-down point both designed to prevent the risk of scratching delicate surfaces. With an adjustable air jet, the use of this compressed air blowgun is very comfortable. The SBG blowguns connect directly on the Stäubli compressed air sockets Ø 06 mm.
Technical specifications | Fluids | Construction | Other features |
| Compressed air |
|
|
*depending on the model and operating conditions