- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Dedicated to high flow circuits, ADS quick couplings actively contribute to the efficiency and safety of installations requiring pneumatic connections.
Their internal design and quality materials guarantee absolute durable tightness with full flow connection.
With the anti-hose whip safety feature, compressed air connectors protect the user against the risk of violent hose ejection under pressure in accordance with ISO 4414 standards.
Technical specifications | Fluids | Construction | Other features |
| Compressed air |
| IA Version with stainless-steel adaptor on some models, for the specific requirement of corrosion resistance. |
*depending on the model and operating conditions