- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
RBS quick couplings offer complete security. With stainless steel construction, they are designed to resist the most severe working environments and eliminate all risk of corrosion. Proven safety features protect against the risk of violent hose ejection under pressure at disconnection. These quick connections are ideal for using on compressed air circuits in various sectors as food processing, chemical, pharmaceutical, nuclear power and more.
Connections for compressed air and inert gas networks in corrosive environments
Technical specifications | Fluids | Construction | Other features |
| Compressed air and inert gases | Mainly stainless steel 316 series. |
|
*depending on the model and operating conditions