- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The completely modular RBE range offers a wide range of component materials and seals, along with 3 different shut-off options, and various other options to create the right coupling solution for your application.
In addition, the RBE quick coupling also features a very easy to use built-in button locking system.
The design and quality of material creates optimum flow and contributes to the efficiency and safety of the applications, especially with corrosive gases and liquids.
Connection of liquids and gases in all industrial and research sectors
Technical specifications | Fluids | Various materials | Other features |
|
|
|
|
* depending on the model and operating conditions