- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The TCB dry disconnect couplings ensure high flow rates as well as clean and non-spill connections for a wide range of media, including hazardous or degreasing fluids. The operation is easy and reliable thanks to the ergonomic and safe design and the intuitive handling. These Stäubli connectors are therefore ideally suited for a wide range of applications, especially in the chemical industry.
Technical specifications | Fluids | Construction |
| All types of fluids |
|
*depending on the model and operating conditions