- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Thanks to their full flow design these couplings ensure highest flow rates and easy cleanibility.
A reliable blocking system prevents an unintended disconnection or an opening of the valves when disconnected. No special order is required for operating the valves which guarantees an intuitive handling.
The TKU series provides identical coupling halves which makes the direction of the hoses in tank truck logistics redundant.
TKM series is capable of handling an even wider range of media and can even be used for applications with depression.
Technical specifications TKU | Technical specification TKM | Fluids | Construction |
|
| All types of fluids |
Mainly stainless steel
|
* depending on the model and operating conditions