- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Stäubli offers quick connection solutions for the manual painting processes. Easy-to-handle, the LAK quick couplings allow safe connection from the paint line to the gun.
A drip-proof system on the end of the plug prevent the paint from dripping when disconnected, minimizing paint loss. Versions are available for both water-soluble and solvent-based paints.
Stäubli also proposes quick couplings with anti-hose whip safety for the air supply of the gun.
Quick connections on spray guns for paint and air circuits in the automotive industry
Technical specifications | Fluids | Construction | Other features |
|
|
|
|
* depending on the model and operating conditions