- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The RBE TM stainless steel quick couplings were engineered as a solution to provide easy remote control handling.
Their design is characterized by a square body and ribbed faces for better pincer gripping, a raised push button, visual marking, and long-range guiding.
Two configurations are possible - a socket for remote handling and fixed plug, or a fixed socket and plug for remote handling.
In addition fixed sockets and plugs can be installed either on a sealed bulkhead fitting or weld adapter. These connectors are a safe solution for energy connection in the nuclear industry.
Connection of remote circuits in confinement cells and glove boxes in the nuclear industry
Technical specifications | Fluids | Construction | Other features |
| All fluids. | Mainly stainless steel 316 series. |
|
* depending on the model and operating conditions