- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Robust and reliable, UPA-UPB quick couplings are safe and easy to handle. Featuring a high-quality surface finish Ra 0.8µm (Ra 32 micro-inches) in the fluid stream, allowing for easy and efficient cleaning. Quality stainless steel, quick coupling materials ensure excellent corrosion resistance. Compatible with a large range of fluids, the design of these quick connectors integrates a safe locking mechanism.
Technical specifications | Fluids | Construction | Other features |
| All fluids: air, water, nitrogen, argon; liquid and paste food products; chemical products, other | Mainly stainless steel 316 series |
|
*depending on the model and operating conditions