- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Handled directly by drivers, the refueling nozzle plays a special role in the development of H2 mobility.
Designed for all types of vehicles, the GHV range offers a robust, light and easy connection as a result of its 100% Stäubli mechanical and electronic design. The GHV04 and GHV08 nozzles guarantee users a fast and safe refueling experience, by respecting and addressing the various industry requirements
One of its major features is its compliance to the ISO 17268 standard requirements.
Hydrogen refueling for all vehicles:
Guarantee users and installations safety
Enhance user experience
Optimize your costs
Increase refueling efficiency
Fluids | Construction | Other features |
Hydrogen |
|
|
Model | GHV04 | GHV08 | GHV08HF | |||
Pressure | Bar | Psi | Bar | Psi | Bar | Psi |
Nominal working pressure (NWP) | 700 | 10153 | 350 | 5076 | 350 | 5076 |
Maximum operating pressure (MOP) | 875 | 12691 | 437,5 | 6345 | 437,5 | 6345 |
Component pressure rating (PS) | 962,5 | 13960 | 482 | 6991 | 482 | 6991 |
Max flow g/s | 90 | 60 | 120 | |||
Cv | 0,48 | 0,59 |
Minimum and maximum allowable temperature TS | Celsius (°C) | Fahrenheit (°F) |
GHV04 | -40 and +65 | -40 and +149 |
GHV08 | ||
GHV08HF |
Weight | Kg | Lbs |
1,9 | 4,2 |