- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The Stäubli BRW breakaway instantly disconnects and automatically cuts the circuit off when excessive stress is placed on the fueling hose. It protects vehicles and installations, and ensures user safety by preventing gas from leaking into the atmosphere. Being easy to install and reconnect, with no risk of accidental disconnection, the BRW also prevents losses due to long downtimes at stations following an incident with the hose.
Protection of the supply line for vehicles powered by LPG
Technical specifications | Fluids | Construction |
| Liquid Petroleum Gas (LPG) |
Other features
|
*depending on the model and operating conditions