- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The very compact design and automatic locking of CBX quick couplings makes them ideal for repeated, blind or hard-to-access connections.
They can be connected under residual pressure (PA option) and fitted with protective dust caps. With its anti-pollution design the CBX range is an ideal solution for hydraulic circuit connections.
CBX couplings are spill-free to ensure the operator safety and flat faced to guarantee the integrity of fluids.
Connection of hydraulic circuits for all type of industries, especially in plastics
Technical specifications | Fluids | Construction |
| Mineral or synthetic oil, lubricating oil |
|
* depending on the model and operating conditions