- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The DAG range has been designed for perfect integration in installations such as data centers or super computers, combining 3 major parameters: compactness, stainless steel material and automatic locking.
The automatic locking system makes the product easy to use with a one handed connection. Colored rings (blue or red) help to easily identify the inlet and the outlet circuits in order to ensure a reliable, sealed and secured connection.
Technical specifications | Fluids | Construction |
|
| Stainless steel |
*depending on the model and operating conditions