- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
RME quick release couplings are an ideal choice when a secure seal is of utmost importance. They are designed so that sealing takes place before the opening of the valve, ensuring leak-tight connection. Durable construction materials guarantee enhanced resistance to corrosion in the presence of liquids and cooling fluid additives. We also offer a version with a protector that guards the sealing and locking elements from external agents such as water and dust.
Technical specifications | Fluids | Construction | Other features |
| Coolant, water, glycol water, heat transfer oils, lubricating oils, esters, gases | Nickel-plated brass and stainless steel |
|
*depending on the model and operating conditions