- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The non-spill, flat face design of SPT CG quick couplings ensures that there is no ingress of air into the circuits on connection, and no loss of liquid on disconnection. These connectors are made from high-performance treated aluminum alloy, which makes them strong as well as lightweight. Their interior design ensures low pressure drop for optimum flow within compact overall dimensions. Safe and reliable, these fluid couplings ensure extremely robust locking.
Technical specifications | Fluids | Construction | Other features |
|
|
|
|
*depending on the model and operating conditions