- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Discover Stäubli's solution for data centers and supercomputers: the Universal Quick Disconnect (UQD), an automatic universal quick coupling designed to efficiently meet the cooling challenges intensified by AI (Artificial Intelligence).
Essential liquid cooling is now an undeniable reality for your installations. With the shift toward standardization, such as OCP (Open Compute Project) standards, and the increasing necessity for multisourcing, the UQD positions itself as the optimal reference. Benefit from Stäubli's expertise, backed by 30 years of experience in liquid cooling and 10 in electronic cooling, for seamless integration and superior cooling performance, ensuring the reliability and efficiency of your cutting-edge equipment.
The rise of data centers and supercomputers is inextricably linked with contemporary technological advancements, particularly those related to Artificial Intelligence (AI). These facilities, which are essential for processing and analyzing data on a large scale, generate considerable heat that must be efficiently managed to prevent any risk of failure. Liquid cooling solutions are vital for this purpose, significantly outperforming the capabilities of traditional air cooling systems.
The market demands not only highly efficient cooling systems but also ones that are flexible and standardized to allow multisourcing. This is crucial for ensuring the continuity of operations, even in the event of a component malfunction. Compliance with OCP (Open Compute Project) standards is becoming increasingly important, enabling market players to access multisourcing options.
Superior spillage control
Designed with superior sealing control and a dripping rate that exceeds OCP specifications, Stäubli's UQD ensures unprecedented reliability.
Optimized flow Rate and Pressure Drop
The optimized design provides excellent flow with minimal pressure loss, thus enhancing the overall efficiency of the cooling system.
Intuitive visual marking
Practicality is also a major advantage of the UQD, with its visual marking in blue and red to easily identify the inlet and outlet circuits
Effortless automatic connection
The automatic connection mechanism facilitates integration into high-density spaces and ensures simplified connectivity, even within blade servers.
Technical specifications | Fluids | Construction |
|
| Stainless steel |
Technical specifications | Fluids | Construction |
|
| Stainless steel |
*depending on the model and operating conditions