- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Like the ABS, the ABH breakaway couplings separate the line at a defined tensile load due to the breaking pins technology, but provides a higher flow rate.
Both coupling halves are equipped with a non-return valve each that allows the line to close impermeably when it is separated and to prevent the fluid from escaping into the environment.
The flow-optimized construction of the ABH allows versatile use for various applications and fluids.
Technical specifications | Fluids | Construction |
| Most types of fluids (liquids and gases) including aggressive media |
|
*depending on the model and operating conditions