- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Cold, damp environments and dangerous, repetitive tasks. This is what everyday work in meat processing looks like today – but Stäubli is providing remedies. Thanks to robotic automation, throughput as well as output quality can be noticeably increased. At the same time, we create better working conditions in an industry threatened by labor shortages.
Stäubli is a technology pioneer and market leader in the field of protein processing. We offer a comprehensive portfolio of HE robots for processes such as cutting, deboning, portioning, handling of boxes of frozen food as well as unpackaged products.
See a detailed overview of individual automated process steps in protein processing here. Thanks to optimal hygienic design, the Stäubli HE series is ideal for operations involving direct contact with meat.
In the cutting process, the TX2-160 HE and TX2-200 HE robots can be used for processes such as pre-cutting, belly opening, cutting, neck cutting and belly lard removal
Conveying through cooling station
Unhooking of the pork halves and positioning on the cutting belt with X-ray system
Front and back end cutting with two TX2-140‘s
Middle part splitting and transport in intralogistic trays for further processing
An autonomous Stäubli AGV forklift delivers the pork primal cuts to further processes or directly to the shipping area
Find out more about automation options for deboning, cutting and packaging in protein processing. Whether primary or secondary packaging, Stäubli robots for the food industry handle every task hygienically, safely and efficiently.
An autonomous counterbalanced stacker from Stäubli WFT brings the pallets from the cold store to the line for further processing
At the beginning, a TX2-160 HE takes the products from the pallet boxes and loads the deboning line
A 3D vision system determines the bone position and the TX2-160 HE precisely detaches the meat from the bone
Meat water jet portioning handled by TX2-140 HE
In primary packaging, the TS2-80 HE packs the cut products into thermoformed trays
Tray sealing station
A TS2-80 with food grade, NSF H1 oil takes over the secondary packaging
After closing the carton, the products are ready for shipment
Finally, a TX2-200 stacks the filled and sealed boxes on pallets
An autonomous Stäubli AGV forklift drives the pallets to further processes