- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Stäubli electronic Jacquard machine LXL PRO is ideal for weaving flat fabrics, terry cloth and technical fabrics on all types of air-jet, rapier and water jet machine. This Jacquard machine produces excellent results in nearly all applications, including upholstery, tapestry, silk textiles, apparel fabrics, car seat covers and technical textiles.
This Jacquard machine and our harnesses are a perfect match and can be precisely fitted to the weaving machine to achieve an optimum setup.
The LXL PRO Jacquard machine is optimized for high loads at considerable high speeds as required, for instance, in technical textiles, such as one piece woven (OPW) airbag.
The machine features several innovations making for energy saving:
CHARACTERISTICS / MODEL | LXL PRO |
---|---|
Field of application | All types of weaving machine (rapier, air-jet and water-jet looms) |
Fabric suitability | All flat fabrics, terry cloth and technical fabrics |
Formats available | 8,192 / 10,240 / 12,288 / 14,336 hooks |
Drive system and shedding |
|
Hook selection | Stäubli MX PRO modules with QUICK LINK connection |
Electronic control | Independent Stäubli TC8 controller, synchronized with the weaving machine |