- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
In order to help our customers to enhance the value of a woven fabric and to prevent counterfeiting, Stäubli offers electronic Jacquard machine UNIVALETTE for weaving names and patterns on selvedges and fabric in a wide variety of applications.
The Jacquard machine UNIVALETTE controls each warp thread separately and individually via a Stäubli actuator (JACTUATOR). Its modular construction makes it highly adaptable, so it can be configured to all customer requirements. This machine perfectly meets the need to weave complex articles with labeling on selvedges, especially with the ability to position the machine behind the frames, particularly on air-jet loom.
CHARACTERISTICS / MODEL | UNIVALETTE |
---|---|
Field of application | Rapier, projectile, air-jet and shuttle weaving machines |
Fabric suitability | Labeling and logos on selvedges and in all flat fabrics, terry cloth and technical weaves |
Format | 96 actuators per head |
Harness movement | Individual warp thread control with Stäubli actuator (JACTUATOR) |
Drive system | The Jacquard machine has its own drive with no mechanical link to the weaving machine, and is electronically synchronized |
Electronic control | Independent Stäubli JC7U controller, synchronized with the weaving machine |