- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The Stäubli TF weaving system series for technical textiles features modular design and allows individual configuration that meets any required specifications. Thanks to the combination of advanced technologies like servo-controlled shedding and parallel reed movements, weavers enjoy unlimited design freedom to produce innovative fabrics with any required characteristics.
MODULE | FOR 3D, HIGH PERFORMANCE AND HIGH TEMPERATURE FABRICS FOR COMPOSITES | FOR HEAVY INDUSTRIAL TEXTILES |
---|---|---|
Warp thread supply | Scalable creel | Warp beam stand |
Weft insertion | Single sided rapier with variable height | Both sided, 2 rapier level option |
Weaving width | ~ 50 cm – 130 cm | 70 cm – 530 cm |
Shed formation | Jacquard: 3-position Jacquard machine; up to 33’792 hooks, 2-position Jacquard machine; up to 51’200 hooks; UNIVAL 100 (option) Dobby: on demand | Jacquard: 3-position Jacquard machine; up to 33’792 hooks, UNIVAL 100 (option) Dobby: Heavy dobby (option) Combining Jacquard and dobby is possible for special needs |
Sley and reed | Vertical beat-up motion; Heavy duty option for highest beat-up forces and densest warp configurations | |
Control | One central touchscreen for weaving machine and Jacquard machine |