- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Highly flexible, fully shielded adapter leads. One end with coaxial cable with touch-protected BNC male connector, other end with stackable Ø 4 mm MULTILAM plugs with rigid insulating sleeve.
ORDER NO. | TYPE | RATED VOLTAGE/CURRENT | LEAD | |
---|---|---|---|---|
XLAM-SLK-4N-RG58 | 600 V, CAT II 300 V, CAT III | PVC RG58 | Au Ni | |
XLAM-SLK-4N-SILI-SC05 | 600 V, CAT II 300 V, CAT III | SIL SILI-SC 0,5/1,0 | Au Ni |
Click on the Order No. to open the dedicated data sheet.