Australia | EN Egypt | EN Morocco | EN | FR South Africa | EN
Currently selected site
Stäubli in South America
Languages available
Product Portfolio
Connectors for battery energy storage system (BESS)
Our storage connector portfolio is used for connecting DC side of inverter to BESS. Its 45 ° twisted mating face does not allow for mismatching with PV string connectors.
Original MC4-Evo stor cable coupler for energy storage systems (BESS)
The Original MC4-Evo stor cable coupler with established MC4-Evo performance are used to connect DC side of inverters to ESS. Rated at DC 1500 V according to IEC 62852 and UL 6703.
Its 45 ° degree twisted mating face does not allow for mismatching with PV string connector.
Original MC4-Evo stor panel receptacle for battery energy storage system (BESS)
The Original MC4-Evo stor panel receptacle with established MC4-Evo performance are used to be incorporated within inverter housing and BESS housing. Rated at DC 1500 V according to IEC 62852:2014+Amd1:2020 and UL 6703. Its 45 ° degree twisted mating face does not allow for mismatching with PV string connector.
The MC4-Evo AC is the ideal fit for AC connections in storage applications. Its compact design makes it versatile in various low-voltage DC application. As pre-assembled product configuration it is an easy plug and play solution.
Europe
Americas
Asia and Middle East
Africa and Oceania
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
Australia | EN Egypt | EN Morocco | EN | FR South Africa | EN