CABLE LUG ADAPTER XKS-A

Made of brass for permanent installation, e.g. for connecting screw terminals. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Fork lug can be bent once to 45°.

ORDER NO.

TYPE

RATED VOLTAGE/CURRENT

 

66.9126-*

XKS-A

1000 V, CAT II / 20 A

Ni

Click on the Order No. to open the dedicated data sheet.