SINGLE-COLLET PLIER GRIP-ESZ...

For fast and safe contacting to M4, M5, or M6 threaded bolts, for example on motor connections (contact depth 3 to 6  mm). Fixed Ø 4 mm socket in the pressure section, to fit spring-loaded Ø 4 mm plugs with rigid insulating sleeve or as a lead outlet with inline Ø 4 mm MULTILAM plug and rigid insulating sleeve. Thread inserts are replaceable and available separately. The current depends on the thread insert.

Order No.

Type

Rated voltage/current

Plier insertThread

66.9446-21

GRIP-ESZ4

1000 V, CAT IV / 20 A

Z4

M4
66.9447-21GRIP-ESZ51000 V, CAT IV / 30 AZ5M5
66.9448-21GRIP-ESZ61000 V, CAT IV / 32 AZ6M6

Click on the Order No. to open the dedicated data sheet.