PRESS-IN SOCKET EB2...

EB2

EB2-A

Insulated Ø 2 mm rigid made of machined brass. The socket is pressed into predrilled panels of plastic, metal etc.

Order No.

Type

Rated voltage/current

Connection

 

23.1011-*

EB2

AC 30 V/10 A

DC 60 V/10 A

Flat connecting tab

2.8 mm x 0.8 mm

Au

23.1012-*

EB2-A

AC 30 V/10 A

DC 60 V/10 A

Round connecting pin Ø 1.9 mm

Au

Click on the Order No. to open the dedicated data sheet.