SOCKET STRIP BL2-.../20...

BL2-12/20/A

BL2-12/20-0,65

20-pole socket strips, consisting of 2 rows of 10 rigid sockets with solder connection. No need for individual mounting of sockets: Simplified panel drilling, orientation of solder connections and compact mounting with only 5 screws. With socket spacings 12 mm.

Order No.

Type

Rated voltage/current

Number of sockets

Plug spacing

 

63.9358-*

BL2-12/20/A

AC 30 V/10 A

DC 60 V/10 A

2 x 10

12 mm

Au

63.9363-*

BL2-12/20-0,65

AC 30 V/10 A

DC 60 V/10 A

2 x 10

12 mm

Au

Click on the Order No. to open the dedicated data sheet.