SOCKET XK-410

In-line, rigid, Ø 4 mm, accepting springloaded Ø 4 mm plugs with rigid insulating sleeve, for self-assembly of test leads.
Screw connection.

Order No.

Type

Rated voltage/current

Cable (A)

 

66.9155-*

XK-410

1000 V, CAT II / 32 A

600 V, CAT III / 32 A

max. Ø 3.9 mm     2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.