Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

MPS035-overview_hip-2x.jpg

Payload up to 35 kg

Robotic tool changer MPS 035

The MPS 035 is a highly versatile robotic tool changing system designed for small payload applications. This mid-range tool changer has a payload capacity of up to 35 kg and a compact, modular design that makes it easy to adapt to different media, data and power transfer requirements.

The system offers impressive precision and repeatability, with a repeatability of +/- 0.0015 mm and the ability to handle maximum static and dynamic moments of up to 90 Nm and 319 Nm, respectively. The robot adapter flange features an ISO 9409-1-50-4-M6 pitch diameter, making it compatible with a wide range of robots and small payload applications.

The MPS 035 is specifically designed to operate in harsh environments with an operating pressure range of 0.45 - 1.0 MPa and an operating temperature range of 0 °C to +50 °C. This rugged tool changer is an excellent solution for those looking for a small system with the precision, versatility and reliability to handle small payloads with ease.

APPLICATION

  • Automotive manufacturing
  • Electronics manufacturing
  • Food and beverage production
  • Medical device manufacturing
  • Aerospace manufacturing
  • All types of assembly lines and material handling

Repatibility:
+/- 0.0015 mm

Payload:
up to 35 kg 

Max. static moment:
80 Nm

Modul places:
6

Robotic tool changers - modular solutions for every requirement

Whether your projects have individual and comprehensive requirements or need a fast solution, Stäubli's range of robotic tool changers can quickly meet all complex demands thanks to the modular product concept.

Technical specifications

 MPS 035
Payload35 kg
Max. static moment (Mx/My)80 Nm
Max. static moment (Mz)80 Nm
Max. dynamic moment (Mx/My)280 Nm
Max. dynamic moment (Mz)280 Nm
Operating pressure

0.45 - 1.0 MPa

Operating temperature0 °C - +50 °C 
Repeatability

+/- 0.0015 mm

Height (coupled)

46 mm

Pitch circle diameter (PCD) robot adapter flange

ISO 9409-1-50-4-M6

Module places

6

MODULES AND ACCESSORIES

Transmission Modules

  • Pneumatic & vacuum module FTM
  • Pneumatic module ROK
  • Ground Pin Module
  • Tool coding module
  • Electric module for signal and data transmission M8/M12
  • Giga module
  • RFID module
Safe limited speed

Downloads

Reset filter

More information

Get in contact with our team​