Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

Self-service type 1 nozzle for refueling with natural gas GMV 06

Ergonomic and easy to use, the GMV 06 refueling nozzles are ideal for self-service filling CNG vehicles with ANSI/CSA NGV1 and ISO14469 plug profiles. The Stäubli GMV 06 nozzles for natural gas guarantee perfect safety for operators and installations.

 

APPLICATIONS

Nozzle for fast fueling of CNG vehicles at self-service stations.

Technical spécificationsFluidsConstructionOther features
  • Flow rate: cv = 0.81
  • Max. working pressure*: up to 315 bar (4568 PSI)

Natural gas

Polycarbonate crankcases and handling areas

  • 2 lever colors according to model:
    • blue for connection profile P 30 – B 200 - Nominal pressure 200 bar (3000 psi)
    • yellow for connection profile P 36 – B 250 - Nominal pressure 250 bar (3600 psi)

 

  • Storage holder with nozzle presence sensor
  • This solution is designed to be incorporated in environments in accordance with directives 2014/34/EU (ATEX) and is compliant with 2014/68/EU.

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter