测试导线 SLK205-W/L...

PVC或硅胶绝缘的高柔软测试导线,一端带硬 质绝缘套管的直线型插头,另一端带硬绝缘套管直角型插头,Ø 2 mm,采用MULTILAM 技术。

ORDER NO.

TYPE

RATED VOLTAGE/CURRENT

LEAD

 

65.9577-*

SLK205-W/L

600 V, CAT III / 10 A

PVC    0.5 mm²

Au

65.9578-*

SLK205-W/L/SIL

600 V, CAT III / 10 A

SIL    0.5 mm²

Au

Click on the Order No. to open the dedicated data sheet