Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

Jacquard machines LX 12 PRO, LX 32 PRO, LX 62 PRO for ribbons and labels

The electronic Jacquard machines LX 12 PRO, LX 32 PRO and LX 62 PRO are particularly suitable for weaving narrow fabrics such as ribbons and labels on all types of needle loom.

These Jacquard machines achieve excellent results with nearly all applications involving narrow fabrics, whether labels, decorative ribbons, belts for technical requirements, trimmings or elastic ribbons for lingerie.

 

Advantages
  • Easy to adapt and versatile
  • Low profile and judicious location of the perforated plate
  • Safe, straightforward access for making machine adjustments
  • Precision balanced lifting mechanism
  • Quick fitting and removal of the harness
  • User-friendly programming and control
  • Minimal, straightforward maintenance

CHARACTERISTICS / MODEL

LX 12 PRO

LX 32 PRO

LX 62 PRO

Field of applicationNeedle weaving machines
Fabric suitabilityAll types of narrow fabrics
Principle of operationDouble-lift open-shed Jacquard machine with crank drive, inclined shed and high-accuracy shed setting
Electronic controlIndependent Stäubli TC8N control unit, synchronized with the weaving machine

Available formats

192 hooks

448 hooks

896 hooks

ModulesMX PRO or MXV

Main features

Stäubli also offers you...