MPS Safety+

System for personal and system safety

Safety of people and equipment always takes top priority. Over the entire life cycle of this changing system, each individual tool change must meet this requirement. According to standard ISO 10218-2, it must be ensured that energy loss or misuse does not lead to a hazard. Safety equipment, such as safety fences, are not always adequate for this.

Everyday maintenance or teaching situations with the protected area open require a safety function that prevents decoupling the tool outside the provided docking positions. This applies wherever people and robots collaborate.

The MPS Safety+ system from Stäubli offers exactly this safety.

    Advantages

    • Personal and system safety
    • Can be retrofitted to existing systems
    • Coordinated system solution
    • Maintenance-free components
    • Enables Performance Level d, Category 3
    MPS Safety+
    System overview
    Stäubli MPS Safety+ Sicherheitssystem
    MPS Safety+ system

    MPS Safety+ system for Performance Level d, Category 3

    Everyday maintenance or teaching situations with the protected area open require a safety function that prevents decoupling the tool outside the provided docking positions.

    MPS Safety+: System for personal and system safety

    Stäubli is a leading technological pioneer in the construction and development of robotic tool changing systems