- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Stäubli’s wide range of cam motions and rotary dobbies answer the requirement for flexibility and high performance in weaving mills today.
At ITMA 2019, Stäubli will unveil its new S1792 cam motion which has up to 10 levers designed for high performance in air-jet applications.
Staubli provides cam motion series S1300, S1600 and S1700 for all types of weft insertion systems. In addition, our proven rotary dobby series S2600, S3000 and S3200. All series are in robust design with high performance for high speed.
Discover a complete range of solutions adapted to weavers' factory needs at Stäubli's booth C201 / Hall 4 in ITMA 2019.