TEST CLIP GRIP-A

With rigid hook clip made of steel for hooking onto wires. Ø 4 mm rigid socket in handle accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

66.9116-*

GRIP-A

1000 V, CAT III / 3 A

Click on the Order No. to open the dedicated data sheet.