Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

Jacquard machine UNIVAL 100 for technical fabrics

Stäubli "open system" Jacquard machine UNIVAL 100 offers the customers virtually unlimited flexibility to weave the most sophisticated technical fabrics in 3D weaving, especially with glass fibers or carbon fibers.

    Advantages
    • Individual control of each warp thread by its own actuator
    • Precise adjustment of the warp thread height
    • Modular construction
    • Simplicity and flexibility of use
    • Mechanical drive eliminated
    • Even running and reduced wear on the weaving machine's coupling and brake
    • Greatly reduced vibration

    CHARACTERISTICS / MODEL

    UNIVAL 100 JACQUARD MACHINE

    Field of application

    All weaving machines and weft insertion systems

    Fabric suitability

    All flat fabrics, terry cloth, technical fabrics and carbon fiber fabrics

    Available formats

    512 to 15,360 threads with all intermediate formats *

    Drive system

    The Jacquard machine has its own drive with no mechanical link to the weaving machine, and is electronically synchronized

    Harness movement

    Individual warp thread control with Stäubli JACTUATOR

    Electronic control

    Independent Stäubli JC7U control unit, synchronized with the weaving machine

    * Formats up to 30,720 threads can be achieved by combining two machines

    Main features

    Stäubli also offers you...