Accessories air nippers and air shears

Technical description

  • Blades forplastic, L-shape
  • Blades for plastic, Z-shape
  • Blades for plastic, angled
  • Blades for plastic, laterally facing
  • Blades for plastic and metal, straight
  • Blades for plastic, nipper style

Air nippers accessories

FitsSuitable forCutting nippers
form
Max. cutting thickness (mm)
Air nippersPlasticNippers2 - 12
PlasticStraight / Straight extra long2 - 15
PlasticAngled2 - 18
PlasticL-form5 - 10
PlasticSide cutters8x1 / 15x2
PlasticZ-form5 - 10
MetalStraight0.5 - 5.5
MetalAngled0.5 - 5.5
Stationary air nippersPlasticNippers1.5 - 3.5
PlasticStraight1 - 5
PlasticZ-form2 - 5
MetalStraight1 - 1.6

Air shears accessories

Cutting inserts for double-action cutting shears.

Max. cutting opening (mm)Effective cutting length (mm)Max. cutting thickness (mm)Weight (g)
Copper wireSteel wire
31710.5116
5281.81.284

Downloads

Reset filter

Select your End-Of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​