- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The CS9 controller, with its smart design and compacity, offers consistent availability. Its open architecture makes it compatible to the production world and allows faster integration for each user profile.
Safety features are embedded for each application profile.
Connectivity to the smart production
CS9 controller | CS9 | CS9 MP | CS9 HP |
Dimensions: H x W x D | 270 x 445 x 365 mm | 297 x 445 x 365 mm | 780 x 680 x 650 mm |
Protection class | IP20 | IP54 | |
System/programming language | |||
Available interfaces | 2 USB ports 1 RS232 port
Hardware IOs
2 Ethernet ports
1 EtherCAT Master port 2 Real time Ethernet ports
Optional PCIe Card
Optional related EtherCAT IO-equipment
| ||
Stäubli robots | TS2-40, TS2-60, TS2-80, TS2-100, | TX2-140,TX2-160/L | TX2-200/L |