Stationary air nippers

Technical description

  • Light and compact design of air nippers for installation in confined spaces
  • Suitable for cutting stations or automatic machines
  • Mounting holes on three sides
  • Cutting blades not included in scope of delivery, please order separately
  • Optionally available without stroke

Technical specifications

Housing formMax. cutting force (N)Stroke (mm)
Stationary, vertical with stroke1470 - 3
Stationary, vertical with stroke1960 - 3
Stationary, vertical with stroke4410 - 3
Stationary, vertical with stroke9310 - 8
Stationary, horizontal with stroke*3430 - 3
Stationary, horizontal with stroke*4900 - 3
Stationary, horizontal with stroke*7840 - 3
Stationary, horizontal with stroke9800 - 5

* Also available without function stroke.

Downloads

Reset filter

Select your End-of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​