Stericlean robots

Stericlean is at the forefront of sterilization technology with over three decades serving the life sciences sector. This reliable solution is essential in medical laboratories and industrial sites, as it ensures that areas are free of pathogens. Designed for A/C grade environments, Stericlean excels in sterile loading and unloading processes. Its precision and durable construction make it highly effective, withstanding nine different cleaning agents to maintain impeccable cleanability standards.

Hygienic design

  • Specific coating that allows H2O2
  • Smooth surface
  • Compatible with NSF H1 food oil with no loss in performance
  • Sensitive parts in stainless steel

Improved tightness and cleanability

  • Screws in hygienic version
  • IP65 (IP67 on the wrist)

Smart design

  • Encapsulated 6-axis arm enabled by hollow shaft drives, no external cables
  • Vertical connection for integration through the base
  • Attachement methods: 360° mounting possibility
  • Patented JCS smart gearbox
  • Unique and modular SIL3 / PL e safety functionalities

Documentation Package as option

Documentation relating to cleanliness and cleanability

Contact our specialists or get more technical information

Technical specifications

6 axis robots Stericlean
Model

TX2-40

TX2-60 / 60L

TX2-90 / 90L / 90XL

TX2-140

TX2-160 / 160L

TX2-200 / 200L

Degrees of freedom666666
Load capacity (kg)24.5 / 3.7
14 / 12 / 74040 / 25170 / 110
Reach at wrist (mm)515670 / 920

1000 / 1200 / 1450

1510

1710 / 2010

2209 / 2609

Repeatability (mm)±0.02±0.02 / ±0.03

±0.03 / ±0.035 / ±0.04

±0.05

±0.05

±0.045 / ±0.055

Cleanability: H202 35%, H202 50%, Isopropyl alcohol (IPA), Diethenyl Ether, Ethanol, Sulfuric Acid, Cyclo-hexane, Formalin, Ammoniac

Cleanroom standard:

ISO 14644-1
FS 209E

 

Class 4

Class 10

 

Class 4

Class 10

 

Class 4

Class 10

 

Class 4

Class 10

 

Class 4
Class 10

 

Class 5
Class 100

GMP 

Grade A/B

Grade A/B

Grade A/B

Grade A/B

Grade A/B

Grade A/B

Protection class

(*wrist)

IP65

(*IP67)

IP65

(*IP67)

IP65

(*IP67)

IP65

(*IP67)

IP65

(*IP67)

IP65

(*IP67)

Attachment methods360° mounting possibility
Floor / CeilingFloor / Ceiling*
Stäubli controllerCS9CS9 MPCS9 HP

Available options

Stericlean H₂O₂ harness///

*Ceiling consult us

SCARA robots Stericlean
Model

TS2-40

TS2-60

TS2-80

TS2-100

Degrees of freedom444
Load capacity (kg)8.48.48.48.4
Reach at wrist (mm)460620800 1000
Repeatability (mm)±0.01±0.01±0.015±0.02
Stroke (mm)200 or 400 (option)200 or 400 (option)200 or 400  (option)200 or 400 (option)
Cleanability: H202 35%
Protection classIP65 IP65 IP65 IP65 
Attachment methodsFloor or ceiling
Stäubli controllerCS9

Related products