Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN
South AfricaEN | FR

TX2-40 industrial robot

Our fast and precise TX2 industrial robots are the next generation of 6-axis robotic arms. This line of robots provides the ideal combination of speed, rigidity, size and precision. These robots have unique features that make them adaptable to all industries, including sensitive environments.
Optional SIL3-PLe safety functionalities allow high productivity while ensuring Man-Machine collaboration.

The TX2-40 has a payload of up to 2 kg with a maximum reach of 515 mm.

Reach

Up to 515 mm

Load capacity

Up to 2 kg

Main features and benefits

Sensitive environments versions

Pharmaceutical

We offer 3 packages to meet each pharma grade: accessPharma, Stericlean and Stericlean+ robots.

Electronics

Our 4 and 6-axis ESD-compatible robots are designed for electronic assembly, testing and packaging operations.
eXPERTS IN MAN AND MACHINE

Safety functionalities

They are the fastest and safest industrial robots to bring you a more secured payback. The TX2 arm and its CS9 controller make high productivity and collaboration possible thanks to a unique set of optional modular SIL3-PLe safety functionalities.

Safe limited speed

 

The robot switches to a reduced speed (≤ 250 mm/s) as soon as the operator enters the environment, regaining full speed once the operator is gone.

Safe stop

 

The robot slows down as the operator approaches, stops during the interaction, and starts up again at the end of the interaction.

Safe zones

 

Safe zones ensure safe limited arm performance within predefined areas.

Safe tool

 

SafeTool is supervising robot’s tools or grippers dimension and speed.

Safe touch with TX2touch version

 

The cobot reacts in 10 ms whenever it comes into contact with an operator. Contact is harmless, since the cobot’s skin is up to 20 mm thick to optimize the safety of all Man–Robot interactions.

Technical specifications

ModelTX2-40
Degrees of freedom6
Load capacity2 kg
Reach at wrist515 mm
Repeatability±0.02 mm
Protection class (*wrist)IP65 (*IP67)
Attachment methods360° mounting possibility
Stäubli controllerCS9
Modular safety SIL3-PLeOptional
Brochure (PDF)Download