Gripper arms

Technical description

  • Fastening and integrating suction and gripper components into gripper systems
  • Spring-loaded models with anti-twist device ensure handling that is gentle on the workpiece and safe for the process
  • Spring-loaded versions absorb the stroke during the ejection movement of the injection moulding machine, for example
  • Elbow arms and suction fingers available in rigid or swivelling versions

Technical specifications

DesignationSLineJLineMLineXLine
Short angle clamp*YesNoYesYes
Long angle clamp*YesNoYesYes
Angle clamp, space-saving*NoYesYesNo
Angle clamp, long, heavy duty*NoYesYesNo
Angle clamp, reinforced, with ball joint and swivel head**NoYesYesNo
Angle clamp with threadYesNoYesNo
Angle clamp with ball joint*YesNoYesYes
Angle clamp with swivel head*YesYesYesYes
Angle clamp short for vacuum suction cupNoNoNoYes
Angle clamp long for vacuum suction cupYesNoYesNo
Angled fitting 360° rotatableYesNoYesNo
Angle connector, swivelingYesNoYesNo
Angle connector, lateralYesNoYesNo

* For clamp diameters 10, 14, 20 and 30 mm.
** For clamp diameters 10, 14 and 20 mm.
Parallel clamps, round profile and cross clamp round profile 90° optionally available.


Designation

Shaft or
stroke length (mm)

Clamping Ø
(mm)
Options
RigidSwivel
Elbow arms15 - 20010, 14, 20, 30YesYes
Spring-compensated, non-rotating gripper
arms
10 - 4010, 14, 20YesYes
Elbow arm enforced version clamp30 - 15010, 14, 20NoYes
Elbow arm extra enforced version clamp30 - 20010, 14, 20, 30NoYes
Suction finger30 - 20010, 14, 20, 30YesYes
Suction finger, spring loaded10 - 4010, 14, 20YesNo
Suction finger, spring-loaded, non-rotating10 - 4010, 14, 20YesYes
Gripper arm, spring-loaded
for sprue grippers
15 - 2014, 20YesNo
DesignationStroke (mm)
Options
Anti-twistNot anti-twistInternal
spring
External
Spring
Spring leveler external thread7 - 80YesYesYesYes
Spring leveler clamping body10 - 50YesNoYesNo
Spring leveler snap-in5 - 49.5YesYesYesYes

Downloads

Reset filter

Select your End-of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​