Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Argentina | EN
Bolivia | EN
BrazilEN | BR
ChileEN
Colombia | EN

Ecuador | EN
Mexico | EN
Peru | EN
United States | EN
Venezuela | EN

Bangladesh | EN
China | EN | 简体中文
Hong Kong SAREN | 繁體中文
India | EN
Indonesia | EN | ID

Israel  EN
JapanEN | JA
Pakistan | EN
Singapore | EN
South KoreaEN | 한국어

Taiwan (Chinese Taipei) EN | 繁體中文
Thailand | EN | TH
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN | VN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

TX2-90 industrial robot range

Our fast and precise TX2 industrial robots are the next generation of 6-axis robotic arms. This line of robots provides the ideal combination of speed, rigidity, size and precision. These robots have unique features that make them adaptable to all industries, including sensitive environments.
Optional SIL 3 / PL e safety functionalities allow high productivity while ensuring Man-Machine collaboration.

The TX2-90 range has a payload of up to 14 kg and a maximum reach of 1450 mm.

Reach

Up to 1450 mm 

Load capacity

Up to 14 kg

Main features and benefits

Smart design

  • Hygienic encapsulated 6-axis arm enabled by hollow shaft gearbox, no external cables
  • Compatible with all environments, from harsh and dirty to sterile
  • Protection and additional installation options available
  • IP65 for the entire arm with pressurization kit
  • Elegant and innovative design
  • Custom colors possible for your CI requirements
  • Easy service access to components

Integration flexibility, modular and scalable

  • 360° mounting possibility for flexible integration
  • Large and efficient spherical working range
  • Righty-lefty integration possible for maximum work envelope usage
  • Integrated electrical and pneumatic user circuit including Cat5e
  • Sealed vertical cable option bringing additional and smart integration options
  • Smooth rounded surface and sealed screws with hexagonal heads providing minimum retention areas

High performance kinematics

  • Over 130 years of experience in fast moving technology
  • Light and rigid structure
  • Patented JCS smart gearbox specially designed for compact robots
  • Compatible with NSF H1 food oil with no loss in performance
  • Unique, 19-bit safe digital multi-turn absolute encoders, ready to operate with no initiation
  • Outstanding precision for robot guided by camera and path precision
  • Dynamic absolute calibration as a standard

Man and machine

Stäubli TX2 robots work both for, and with, people. They are the fastest and safest industrial robots to bring you a more secured payback. The TX2 arm and its CS9 controller make high productivity and collaboration possible thanks to a unique set of modular SIL3-PLe safety functionalities:

  • Safe limited speed,
  • Safe stop, 
  • Safe zone,
  • Safe tool, 
  • Safe touch with TX2touch version.

Consistent reliability for secured payback

  • Lowest startup and maintenance requirements
  • Ready to move concept
  • No Battery in the arm and in the controller for maintaining calibration
  • All subcomponents easily accessible and exchangeable
  • Patented components, such as the JCS smart gearbox, with higher lifetime and lower maintenance issues
  • Lower total cost of ownership and faster return on investment

Connectivity to the smart production:

  • Compatibility to all production devices and ERP
  • Main standardized communications protocols, including real time Ethernet, available and configurable via a unique software suite 
  • Web server embedded in CS9 controller
  • Smart data for digital production and cockpit
  • Any system data accessible and linkable to all interfaces, including OPC UA

Connectivity to gripper and parts to be manufactured:

  • Modular safe control of your parts to be produced even for “Batch size one”
  • Encapsulated Ethernet Cat5e for multi-gripper, camera and sensors
  • IP67 EtherCat I/O modules available for modular connections to peripheral devices
  • Safe control on different types of valves
  • Direct tubing for additional valves or devices available

Sensitive environment versions

Hygienic - humid

Designed for humid environments, Stäubli's HE robots are the benchmark for the food industry and parts cleaning operations.

Cleanroom

Our Cleanroom (CR/SCR) series of robots have been developed specifically to meet the requirements of clean environments.

Pharmaceutical

We offer 3 robot ranges to cover each pharma grade: accessPharma, Stericlean and Stericlean+.

Electronics

Our 4 and 6-axis ESD-compatible robots are designed for electronic assembly, testing and packaging operations.

Contact our specialists or get more technical information

Technical specifications

ModelTX2-90TX2-90LTX2-90XL
Degrees of freedom666
Load capacity14 kg12 kg7 kg
Reach at wrist1000 mm1200 mm1450 mm
Repeatability±0.02 mm±0.02 mm±0.02 mm
Protection class (*wrist)IP65 (*IP67)
Attachment methods360° mounting possibility 
Stäubli controllerCS9
Modular safety SIL 3 / PL eOptional 
Brochure (PDF)Download