Cable lug adapter B4-I/KA

Made of brass for permanent installation, e.g. for connecting screw terminals. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Fork lug bent to an angle of 45°.

Order No.

Type

Rated voltage/current

 

23.0440-*

B4-I/KA

1000 V, CAT II / 20 A

Au

Click on the Order No. to open the dedicated data sheet.