Air shears

Technical description

  • Air shears for use on robots, automatic cutting machines or manual operation
  • For paper, foils, steel wire or copper wire, etc.
  • Separate compressed air connections for opening and closing for short cycle times
  • Continuous cutting process, as no cutter return spring is required
  • Cutting sets not included in scope of delivery, please order separately

Technical specifications

Housing formWorking principleMax. cutting
thickness Steel
strip (mm)
Max. cutting
thickness Kevlar
(mm)
Max. cutting
thickness Copper
wire (mm)
Max. cutting
thickness Steel
wire (mm)
RoundManual / single-acting15x0.51--
RoundAutomatic / double-acting--1.81.2
SquareAutomatic / single-acting-1--
SquareAutomatic / double-acting--1.81.2

Downloads

Reset filter

Select your End-of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​