Modular temperature control quick coupling RMI

With seven passage diameters and two types of shutoff, our highly flexible RMI quick connectors are made to adapt to the customer’s mold cooling and heating applications.

Stäubli quick connections allow you to save time in your processes and eliminate the need to bleed circuits.

Quality construction, excellent flow rate and strong locking also make them a reliable and efficient solution.

 

APPLICATIONS

Temperature control on injection presses: temperature control circuits, both on the tool and on the supply

Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 06 to 37
  • Maximum allowable pressure*: 16 bar (232 PSI)

 

Hot and cold water, glycol water, heat transfer fluids

  • Main parts: Brass
  • Locking sleeve: Stainless steel
  • Plug body (based on bore diameter):
    • Ø 06 – 09 – 12 mm: Brass
    • Ø 16 – 20 – 25 mm: Hardened stainless steel
    • Ø 37 mm: High resistance stainless steel
  • Elbow versions
  • Bridge pieces

* depending on the model and operating conditions

Sign up for exclusive content

Get the latest solutions from Stäubli delivered right to your inbox!

mockup
Policies

Sorry, we encountered a technical issue. Please try again.

check-confirm

Thank you for completing our form! We have received your inquiry and you will receive exclusive content very soon. In the meantime, you can visit our website and learn more about our fluid connection solutions.

Related products

This might interest you

Downloads

Reset filter