Austria | EN | DE
Belgium | EN | FR | NL
Bulgaria | EN | BG
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

France | EN | FR
Germany | EN | DE
Greece | EN
Hungary | EN | HU
Italy | EN | IT
Luxembourg | EN | FR
Netherlands | EN | NL

Norway | EN
Poland | EN | PL
Portugal | EN | PT
RomaniaEN | RO
Serbia | EN | SR
Slovakia | EN | SK
Slovenia | EN | SL

Spain | EN | ES
Sweden | EN
Switzerland | EN | DE | FR
United Kingdom | EN

Carpet weaving system ALPHA 500 LEANTEC for producing greige material for printing, artificial grass and high-pile carpets (shaggy)

ALPHA 500 LEANTEC

The ALPHA 500 LEANTEC carpet weaving machine is a specialized machine for weavers who produce shaggy carpets, artificial grass or greige material for printing. The quality equipment of this machine, e.g. in terms of shedding solutions, ensures highest production speeds and enables the processing of spun filaments, ribbons and yarns with natural or synthetic fibers. The machine is available with one or two rapiers, as required by the application.

    Advantages
    • Highest quality output thanks to flexible and precise programming of the servo-controlled shaft machine.
    • Easy to operate thanks to one central control station.
    • Highest productivity.
    Applications
    • Cut pile
    • High pile
    • Shaggy
    • Artificial grass

    MAIN CHARACTERISTICS

    ALPHA 500 LEANTEC

    Functional principle

    Single or double rapier system with take-over on the top, direct drive technology

    Control

    1 centralized controler

    Shed formation of ground warp

    Servo-controlled dobby UNIVAL 500T

    Shed formation of pile warps

    Servo-controlled dobby UNIVAL 500T

    MaintenanceCentralized, liquid cooled

    Stäubli also offers you...