Magnetic grippers – electrical controlled

Technical description

  • Safe handling of sheet metal or ferromagnetic workpieces with or without recesses
  • Very high holding force thanks to high-performance permanent magnet
  • Safe holding of the workpiece during power failures
  • NC normally closed
  • Short cycle times for thin and/or alloyed metal sheets thanks to negligible residual magnetism after switching off the magnetic force
  • No compressed air required
  • Very energy-efficient as a short electrical pulse is only required for product release
  • Robust design
  • Indicated holding forces are valid for direct placement, without air gap, on the flat holding surface

Technical specifications

Order No.Principle of operationRated power [W]Gripping force [N]Residual gripping force [N]Operating voltage of the switch-off coil [V]Power-on time [ED]Min. recommended
sheet thickness [mm]
Protection classMax. operating
temperature [°C (°F)]
Weight [g]Suitable fittings
K87705215electrical4.6160< 12425 % ED at < 2 min.3IP650 - 70 (32 - 158)200K87705218
K87705216electrical9420< 12425 % ED at < 2 min.45IP650 - 70 (32 - 158)500K87705219
K87705217electrical13.3720< 12425 % ED at < 2 min.6IP650 - 70 (32 - 158)900K87705220

An electrically controlled magnetic gripper is an innovative tool for safely handling sheet metal or ferromagnetic workpieces with or without cavities. It has a very high holding force thanks to its powerful permanent magnet, which can hold the workpiece securely even in the event of a power failure.

 

The magnetic gripper is normally closed, ensuring that the workpiece is held securely. In addition, it has short cycle times for thin and/or alloyed sheets due to its negligible residual magnetism after the magnetic force is turned off. Best of all, this magnetic gripper doesn't require compressed air, making it very energy efficient. Only a short electrical pulse is required to release the product.

 

Its robust design ensures long service life, and the holding forces specified are valid for direct placement on the flat holding surface without an air gap. With these features, the magnetic gripper is an ideal tool for those looking for a reliable and efficient solution for handling sheet metal or ferromagnetic workpieces.

Downloads

Reset filter

Select your End-of-Arm-Tooling solutions

Are you looking for the perfect End-of-Arm-Tooling solutions for your material handling applications? Our End-of-Arm-Tooling solutions are perfectly matched to your robot applications and are guaranteed to provide you with the best results.

See All

More insights

Get in touch
with our team​